SLLS446G October 2000 – April 2024 SN65LBC174A , SN75LBC174A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE(1) | JEDEC BOARD MODEL | TA ≤ 25°C POWER RATING |
DERATING FACTOR (2) ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|---|
16 DW | LOW K | 1200 mW | 9.6 mW/°C | 769 mW | 625 mW |
HIGH K | 2240 mW | 17.9 mW/°C | 1434 mW | 1165 mW | |
20 DW | LOW K | 1483 mW | 11.86 mW/°C | 949 mW | 771 mW |
HIGH K | 2753 mW | 22 mW/°C | 1762 mW | 1432 mW | |
16 N | LOW K | 1150 mW | 9.2 mW/°C | 736 mW | 598 mW |