SLLS455D November   2000  – November 2023 SN65LBC175A , SN75LBC175A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Dissipation Rating Table
    4. 5.4 Thermal Information
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC (see (2)) Supply voltage range −0.3 6 V
Voltage range at any bus input (steady state) A and B −10 15 V
Voltage range at any bus input transient pulse through 100 Ω, see Figure 6-5 −30 30 V
VI Voltage input range at 1,2EN and 3,4EN −0.5 VCC + 0.5 V
IO Receiver output current ±10 mA
Electrostatic discharge:
Continuous power dissipation See Power Dissipation Rating Table
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltages, are with respect to GND, and are steady-state (unless otherwise specified).