SGLS211B October 2003 – January 2023 SN65LBC176-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = − 18 mA | -1.5 | V | |||
VO | Output voltage | IO = 0 | 0 | 6 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
VOD3 | Differential output voltage | Vtest = −7 V to 12 V | See Fig 2, (3) | 1.1 | V | ||
|VOD2| | Differential output voltage | RL = 54 Ω | See Fig 1, (3) | 1.1 | V | ||
Δ|VOD| | Change in magnitude of differential output voltage(1) | RL = 54 Ω or 100 Ω See Fig 1 |
±0.2 | V | |||
VOC | Common-mode output voltage | -1 | V | ||||
Δ|VOC| | Change in magnitude of common-mode output voltage(1) | ±0.2 | V | ||||
IO | Output current | Output disabled, (5) | VO = 12 V | 1 | mA | ||
VO = -7 V | -0.8 | mA | |||||
IIH | High-level input current | VI = 2.4 V | -100 | µA | |||
IIL | Low-level input current | VI = 0.4 V | -100 | µA | |||
IOS | Short-circuit output current | VO = -7 V | -250 | mA | |||
VO = 0 V | -150 | mA | |||||
VO = VCC | 250 | mA | |||||
VO = 12 V | 250 | mA | |||||
ICC | Supply current | VI = 0 or VCC, No Load |
Receiver disabled and driver enabled | 1.75 | mA | ||
Receiver and driver disabled | 0.25 | mA |