SGLS211B October 2003 – January 2023 SN65LBC176-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level single-ended output | VID = -1.5
V to 1.5 V See Figure 7 | 11 | 37 | ns | |
tPHL | Propagation delay time, high- to low-level single-ended output | 11 | 37 | ns | ||
tsk(p) | Pulse skew ( | td(ODH) − td(ODL)| ) | 10 | ns | |||
tPZH | Output enable time to high level | See Figure 8 | 35 | ns | ||
tPZL | Output enable time to low level | 35 | ns | |||
tPHZ | Output disable time from high level | See Figure 8 | 35 | ns | ||
tPLZ | Output disable time from low level | 35 | ns |