SGLS211B October 2003 – January 2023 SN65LBC176-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VI or VIC | Voltage at any bus terminal (separately or common mode), | 12 | V | |||
-7 | V | |||||
VIH | High-level input voltage, | D, DE, and RE | 2 | V | ||
VIL | Low-level input voltage, | D, DE, and RE | 0.8 | V | ||
VID | Differential input voltage(1) | ±12 | V | |||
IOH | High-level output current | Driver | 60 | mA | ||
Receiver | -400 | µA | ||||
IOL | Low-level output current | Driver | -60 | mA | ||
Receiver | 8 | mA | ||||
TA | Operating free-air temperature, | -40 | 125 | °C |