SLLS376G May   2000  – February 2023 SN65LBC176A , SN75LBC176A

PRODUCTION DATA  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Function Tables
      2. 6.1.2 Schematics
  7. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Driver Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP#SLLS37666 MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 –0.8 V
| VOD | Differential output voltage IO = 0 SN65LBC176AQ 1.5 4 6 V
SN65LBC176A, SN75LBC176A 4
RL = 54 Ω, See GUID-105CC0DD-EA00-4AA2-A67A-EE68F8A90B71.html#SLLS3766122 SN65LBC176AQ 0.9 1.5 6 V
SN65LBC176A 1 1.5 3
SN75LBC176A 1.1 1.5 3
Vtest = –7 to 12 V, See GUID-105CC0DD-EA00-4AA2-A67A-EE68F8A90B71.html#SLLS3764851 SN65LBC176AQ 0.9 1.5 6 V
SN65LBC176A 1 1.5 3
SN75LBC176A 1.1 1.5 3
Δ|VOD| Change in magnitude of differential output voltage See GUID-105CC0DD-EA00-4AA2-A67A-EE68F8A90B71.html#SLLS3766122 and GUID-105CC0DD-EA00-4AA2-A67A-EE68F8A90B71.html#SLLS3764851 –0.2 0.2 V
VOC(SS) Steady-state common-mode output voltage See GUID-105CC0DD-EA00-4AA2-A67A-EE68F8A90B71.html#SLLS3766122 SN65LBC176AQ 1.8 2.4 3 V
SN65LBC176A, SN75LBC176A 1.8 2.4 2.8
ΔVOC(SS) Change in steady-state common-mode output voltage SN65LBC176AQ –0.2 0.2 V
SN65LBC176A, SN75LBC176A –0.1 0.1
IOZ High-impedance output current See receiver input currents
IIH High-level enable input current VI = 2 V –100 μA
IIL Low-level enable input current VI = 0.8 V –100 μA
IOS Short-circuit output current –7 V ≤ VO ≤ 12 V –250 250 mA
ICC Supply current VI = 0 or VCC,
No load
Receiver disabled and driver enabled 5 9 mA
Receiver disabled and driver disabled 0.4 0.7
Receiver enabled and driver enabled 8.5 15
All typical values are at VCC = 5 V, TA = 25°C.