SLLS173G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = − 8 mA | 0.2 | V | |||
VIT− | Negative-going input threshold voltage | IO = 8 mA | −0.2 | V | |||
Vhys | Hysteresis voltage (VIT+ − VIT−) | 45 | mV | ||||
VOH | High-level output voltage | VID = 200 mV, | IOH = − 8 mA | 3.5 | 4.5 | V | |
VOL | Low-level output voltage | VID = − 200 mV, | IOL = 8 mA | 0.3 | 0.5 | V | |
II | Bus input current |
VI = 12 V, Other inputs at 0 V, |
SN65LBC179, SN75LBC179 | 0.7 | 1 | mA | |
VCC = 5 V | SN65LBC179Q | 0.7 | 1.2 | mA | |||
VI = 12 V, Other inputs at 0 V, |
SN65LBC179, SN75LBC179 | 0.8 | 1 | mA | |||
VCC = 0 V | SN65LBC179Q | 0.8 | 1.2 | mA | |||
VI = − 7 V, Other inputs at 0 V, |
SN65LBC179, SN75LBC179 | −0.5 | −0.8 | mA | |||
VCC = 5 V | SN65LBC179Q | −0.5 | −1.0 | mA | |||
VI = − 7 V, Other inputs at 0 V, |
SN65LBC179, SN75LBC179 | −0.5 | −0.8 | mA | |||
VCC = 0 V | SN65LBC179Q | −0.5 | −1.0 | mA |