SLLS377E May   2000  – January 2023 SN65LBC179A , SN75LBC179A

PRODUCTION DATA  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
  6. 6Parameter Measurement Information
  7. 7Detailed Description
    1. 7.1 Device Functional Modes
      1. 7.1.1 FUNCTION TABLE
      2. 7.1.2 Schematics
  8. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Driver Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 –0.8 V
|VOD| Differential output voltage RL = 54 Ω, See Figure 6-1 SN65LBC179A 1 1.5 3 V
SN75LBC179A 1.1 1.5 3
RL = 60 Ω, –7 <V(tot) < 12,
See Figure 6-2
SN65LBC179A 1 1.5 3 V
SN75LBC179A 1.1 1.5 3
Δ| VOD | Change in magnitude of differential output voltage (2) See Figure 6-1 and Figure 6-2 –0.2 0.2 V
VOC(SS) Steady-state common-mode output voltage See Figure 6-1 1.8 2.4 2.8 V
ΔVOC(SS) Change in steady-state common-mode output voltage(2) –0.1 0.1 V
IO Output current with power off VCC = 0, VO = –7 V to 12 V –10 ±1 10 μA
IIH High-level input current VI = 2.V –100 μA
IIL Low-level input current VI = 0.8 V –100 μA
IOS Short-circuit output current –7 V ≤ VO ≤ 12 V –250 ±70 250 mA
ICC Supply current No load, VI = 0 or VCC 8.5 15 mA
All typical values are at VCC = 5 V, TA = 25°C.
Δ | VOD | and Δ | VOC | are the changes in the steady-state magnitude of VOD and VOC, respectively, that occur when the input is changed from a high level to a low level.