Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
Low-Power RS-485 Line Driver and Receiver Pairs
1 Features
- Designed for high-speed multipoint Data
transmission over long cables - Operate with pulse durations as low as 30 ns
- Low supply current: 5 mA maximum
- Meet or exceed the requirements of ANSI
standard RS-485 and ISO 8482:1987(E) - 3-State outputs for party-line buses
- Common-mode voltage range of –7 V to 12 V
- Thermal shutdown protection prevents
driver damage from bus contention - Positive and negative output current
limiting - Pin compatible with the SN75ALS180