SLLS174I February   1994  – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180

PRODUCTION DATA  

  1. Features
  2. Description
  3. Description (Continued)
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Rating Table
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information Table
    5. 6.5 Driver Section
      1. 6.5.1 Electrical Characteristics
      2. 6.5.2 Switching Characteristics
      3. 6.5.3 Switching Characteristics: SN55LBC180
    6. 6.6 Receiver Section
      1. 6.6.1 Electrical Characteristics
      2. 6.6.2 Switching Characteristics
      3. 6.6.3 Switching Characteristics: SN55LBC180
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Function Tables
    2. 8.2 Schematics of Inputs and Outputs
  9. Application and Implementation
    1. 9.1 Application Information
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RSA|16
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN55LBC180, SN65LBC180 and SN75LBC180 differential driver and receiver pairs are monolithic integrated circuits designed for bidirectional data communication over long cables that take on the characteristics of transmission lines. They are balanced, or differential, voltage mode devices that meet or exceed the requirements of industry standards ANSI RS-485 and ISO 8482:1987(E). These devices are designed using the TI proprietary LinBiCMOS™ with the low-power consumption of CMOS and the precision and robustness of bipolar transistors in the same circuit.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)

SN75LBC180

SN65LBC180

N (PDIP) 19.3 mm x 63.5 mm
D (SOIC) 8.65 mm x 3.91 mm
RSA (QFN) 4 mm x 4 mm
SN55LBC180 RSA (QFN) 4 mm x 4 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20220525-SS0I-XL69-DKHN-F0BJCLJGJJW7-low.gif Logic Diagram (positive logic)