SLLS174I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = –1.5 V to 1.5 V, | See Figure 7-6 | 11 | 22 | 33 | ns |
tPLH | Propagation delay time, low- to high-level output | 11 | 22 | 33 | ns | ||
tsk(p) | Pulse skew (| tPHL – tPLH|) | 3 | 6 | ns | |||
tt | Transition time | 5 | 8 | ns | |||
tPZH | Output enable time to high level | See Figure 7-7 | 35 | ns | |||
tPZL | Output enable time to low level | 30 | ns | ||||
tPHZ | Output disable time from high level | 35 | ns | ||||
tPLZ | Output disable time from low level | 30 | ns |