SLLS378E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = –1.5 V to 1.5 V, See Figure 6-7 | 7 | 13 | 20 | ns |
tPHL | Propagation delay time, high-to-low-level output | 7 | 13 | 20 | ns | |
tsk(p) | Pulse skew ( | tPHL – tPLH | ) | 0.5 | 1.5 | ns | ||
tr | Output signal rise time | 2.1 | 3.3 | ns | ||
tf | Output signal fall time | See Figure 6-7 | 2.1 | 3.3 | ns | |
tPZH | Output enable time to high level | CL = 10 pF, See Figure 6-8 | 30 | 45 | ns | |
tPZL | Output enable time to low level | 30 | 45 | ns | ||
tPHZ | Output disable time from high level | 20 | 40 | ns | ||
tPLZ | Output disable time from low level | 20 | 40 | ns |