SLLS236J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|
D | 725 mW | 5.8 mW/°C | 464 mW | 377 mW |
P | 1150 mW | 9.2 mW/°C | 736 mW | 598 mW |