SLLS575A AUGUST 2003 – July 2015 SN65LVDS049
PRODUCTION DATA.
The SN65LVDS049 is designed to operate from a single power supply in the range of 3 V to 3.6 V. In a typical application, a driver and a receiver may be on separate boards, or even separate equipment. In these cases, separate supplies would be used at each location. The expected ground potential difference between the driver power supply and the receiver power supply would be less than ±1 V. Board level and local device level bypass capacitance should be used and are covered in Bypass Capacitance.