SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As can be seen from the truth table, when the receiver differential input signal is greater than 100 mV, the receiver output is high, and when the differential input voltage is below –100 mV, the receiver output is low. When the input voltage is between these thresholds (that is, between –100 mV and 100 mV), the receiver output is indeterminate. It may be high or low. A special case occurs when the input to the receiver is open-circuited.
INPUT | OUTPUTS | |
---|---|---|
D | Y | Z |
H | H | L |
L | L | H |
Open | L | H |
INPUTS | OUTPUT |
---|---|
VID = VA – VB | R |
VID ≥ 100 mV | H |
–100 mV < VID < 100 mV | ? |
VID ≤ –100 mV | L |
Open | H |