SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LVDS receivers herein comply with the LVDS standard and correctly determine the bus state when the differential input voltage is greater than 100 mV (HI output) or less than –100 mV (LO output). In addition, the receivers operate with differential input voltages of up to 600 mV.