SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 100 Ω, CL = 10 pF, See Figure 7-5 | 1.5 | 3.1 | ns | |
tPHL | Propagation delay time, high-to-low-level output | 1.8 | 3.1 | ns | ||
tr | Differential output signal rise time | 0.6 | 1 | ns | ||
tf | Differential output signal fall time | 0.7 | 1 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|)(2) | 0.3 | ns |