SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | CL = 10 pF, See Figure 7-6 | 1.4 | 2.6 | 3.6 | ns | |
tPHL | Propagation delay time, high-to-low-level output | 1.4 | 2.5 | 3.6 | ns | ||
tsk(p) | Pulse skew (|tpHL – tpLH|)(2) | 0.1 | 0.6 | ns | |||
tr | Output signal rise time | 0.8 | 1.4 | ns | |||
tf | Output signal fall time | 0.8 | 1.4 | ns | |||
tr(slew) | Output slew rate (rising) | CL = 10 pF | VCC = 3.0 V – 3.6 V | 2.2 | 3 | 5.5 | V/ns |
VCC = 2.4 V – 2.7 V | 1.5 | 1.9 | 2.9 | V/ns | |||
tf(slew) | Output slew rate (falling) | VCC = 3.0 V – 3.6 V | 2.7 | 3.8 | 6 | V/ns | |
VCC = 2.4 V – 2.7 V | 2.1 | 2.3 | 3.9 | V/ns |