SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply voltage | 2.4 | 3.3 | 3.6 | V |
VIH | High-level input voltage | 2 | 5 | V | |
VIL | Low-level input voltage | 0 | 0.8 | V | |
TA | Operating free-air temperature | –40 | 85 | °C | |
|VID| | Magnitude of differential input voltage | 0.1 | 0.6 | V | |
Input voltage (any combination of input or common-mode voltage) | 0 | VCC – 0.8 | V |