SLLS516E August 2002 – July 2015 SN65LVDS100 , SN65LVDS101 , SN65LVDT100 , SN65LVDT101
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
APPLIED VOLTAGES | RESULTING DIFFERENTIAL INPUT VOLTAGE |
RESULTING COMMON- MODE INPUT VOLTAGE |
OUTPUT(1) | |
---|---|---|---|---|
VIA | VIB | VID | VIC | |
1.25 V | 1.15 V | 100 mV | 1.2 V | H |
1.15 V | 1.25 V | –100 mV | 1.2 V | L |
4.0 V | 3.9 V | 100 mV | 3.95 V | H |
3.9 V | 4. 0 V | –100 mV | 3.95 V | L |
0.1 V | 0.0 V | 100 mV | 0.05 V | H |
0.0 V | 0.1 V | –100 mV | 0.05 V | L |
1.7 V | 0.7 V | 1000 mV | 1.2 V | H |
0.7 V | 1.7 V | –1000 mV | 1.2 V | L |
4.0 V | 3.0 V | 1000 mV | 3.5 V | H |
3.0 V | 4.0 V | –1000 mV | 3.5 V | L |
1.0 V | 0.0 V | 1000 mV | 0.5 V | H |
0.0 V | 1.0 V | –1000 mV | 0.5 V | L |
NOTE:
All input pulses are supplied by a generator having the following characteristics: tr or tf ≤ 0.25 ns, pulse repetition rate (PRR) = 0.5 Mpps, pulse width = 500 ± 10 ns. CL includes instrumentation and fixture capacitance within 0.06 mm of the device under test. The measurement of VOC(PP) is made on test equipment with a –3 dB bandwidth of at least 300 MHz.NOTE:
All input pulses are supplied by a generator having the following characteristics: tr or tf ≤ 0.25 ns, pulse repetition rate (PRR) = 50 Mpps, pulse width = 10 ± 0.2 ns. CL includes instrumentation and fixture capacitance within 0.06 mm of the device under test. Measurement equipment provides a bandwidth of 5 GHz minimum.