SLLS396G SEPTEMBER 1999 – December 2015 SN65LVDS104 , SN65LVDS105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
APPLIED VOLTAGES |
RESULTING DIFFERENTIAL INPUT VOLTAGE |
RESULTING COMMON-MODE INPUT VOLTAGE |
|
---|---|---|---|
VIA | VIB | VID | VIC |
1.25 V | 1.15 V | 100 mV | 1.2 V |
1.15 V | 1.25 V | –100 mV | 1.2 V |
2.4 V | 2.3 V | 100 mV | 2.35 V |
2.3 V | 2.4 V | –100 mV | 2.35 V |
0.1 V | 0 V | 100 mV | 0.05 V |
0 V | 0.1 V | –100 mV | 0.05 V |
1.5 V | 0.9 V | 600 mV | 1.2 V |
0.9 V | 1.5 V | –600 mV | 1.2 V |
2.4 V | 1.8 V | 600 mV | 2.1 V |
1.8 V | 2.4 V | –600 mV | 2.1 V |
0.6 V | 0 V | 600 mV | 0.3 V |
0 V | 0.6 V | –600 mV | 0.3 V |