SLLS396G SEPTEMBER 1999 – December 2015 SN65LVDS104 , SN65LVDS105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SN65LVDS104 | SN65LVDS105 | ||
A | 6 | 6 | I | LVDS input, positive (LVDS104) or LVTTL input, (LVDS105) |
B | 7 | — | I | LVDS input, negative |
EN1 | 1 | 1 | I | Enable, channel 1 |
EN2 | 2 | 2 | I | Enable, channel 2 |
EN3 | 3 | 3 | I | Enable, channel 3 |
EN4 | 8 | 8 | I | Enable, channel 4 |
GND | 5 | 5 | — | Ground |
NC | — | 7 | — | No connect |
VCC | 4 | 4 | — | Supply voltage |
1Y | 16 | 16 | O | LVDS output, positive, channel 1 |
1Z | 15 | 15 | O | LVDS output, negative, channel 1 |
2Y | 14 | 14 | O | LVDS output, positive, channel 2 |
2Z | 13 | 13 | O | LVDS output, negative, channel 2 |
3Y | 12 | 12 | O | LVDS output, positive, channel 3 |
3Z | 11 | 11 | O | LVDS output, negative, channel 3 |
4Y | 10 | 10 | O | LVDS output, positive, channel 4 |
4Z | 9 | 9 | O | LVDS output, negative, channel 4 |