Low-Voltage Differential Signaling With Typical Output Voltages of 350 mV Into a 100-Ω Load
Propagation Delay Times
2.1 ns Typical Receiver
Power Dissipation at 250 MHz
40 mW Typical
Requires External Failsafe
Differential Input Voltage Threshold Less Than 50 mV
Can Provide Output Voltage Logic Level (3.3-V LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based on External VDD Pin, Thus Eliminating External Level Translation
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second)
2 Applications
Clock Distribution
Wireless Base Stations
Network Routers
3 Description
The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.