SLLSEE8B September 2013 – September 2014 SN65LVDS822
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0P, A0N | 26, 25 | LVDS Input | LVDS Data Lane 0 |
A1P, A1N | 28, 27 | LVDS Data Lane 1 | |
A2P, A2N | 30, 29 | LVDS Data Lane 2 | |
A3P, A3N | 34, 33 | LVDS Data Lane 3 | |
CLKP, CLKN | 32, 31 | LVDS Clock | |
(SWAP = L / H) | CMOS Output | Data bus output | |
D0 | 22 / 38 | ||
D1 | 21 / 39 | ||
D2 | 20 / 40 | ||
D3 | 19 / 42 | ||
D4 | 18 / 46 | ||
D5 | 16 / 47 | ||
D6 | 13 / 2 | ||
D7 | 12 / 3 | ||
D8 | 11 / 4 | ||
D9 | 10 / 5 | ||
D10 | 9 / 7 | ||
D11 | 8 / 8 | ||
D12 | 4 / 11 | ||
D13 | 3 / 12 | ||
D14 | 2 / 13 | ||
D15 | 1 / 14 | ||
D16 | 48 / 15 | ||
D17 | 47 / 16 | ||
D18 | 40 / 20 | ||
D19 | 39 / 21 | ||
D20 | 38 / 22 | ||
D21 | 15 / 48 | ||
D22 | 14 / 1 | ||
D23 | 7 / 9 | ||
D24 | 5 / 10 | ||
D25 | 46 / 18 | ||
D26 | 42 / 19 | ||
CLKOUT | 41 | Clock output for the data bus | |
SWAP | 45 | CMOS Input | Selects the CMOS output pinout, and also controls differential input termination. |
Low – Default pinout, RID connected | |||
Floating – Default pinout, RID disconnected (requires external termination) | |||
High – Swapped pinout, RID connected | |||
MODE14 | 36 | Sets the number of LVDS serial bits per lane per clock period. | |
Low – 7 bits (see Figure 16) | |||
High – 14 bits; only lanes A0 and A2 are used (see Figure 17) | |||
CLKPOL | 23 | CLKOUT polarity | |
Low – D[26:0] is valid during the CLKOUT falling edge | |||
Floating – Reserved; do not use | |||
High – D[26:0] is valid during the CLKOUT rising edge | |||
SHTDN# | 37 | Shutdown Mode; Active-Low | |
SLEW | 35 | Sets the CMOS output slew rate | |
Low – Slowest rise/fall time | |||
Floating – Medium rise/fall time | |||
High – Fastest rise/fall time | |||
VDD | 24, 44 | Power Supply | Main power supply; 3.3 V |
VDDIO | 6, 17, 43 | Power supply for CMOS outputs; 1.8 V to 3.3 V | |
GND | Thermal Pad | Reference Ground |