The SN65LVDS93A-Q1 FlatLink™ transmitter contains four 7-bit parallel-load serial-out shift registers, a 7X clock synthesizer, and five Low-Voltage Differential Signaling (LVDS) line drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS94 and LCD panels with integrated LVDS receiver.
When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times, and then used to unload the data registers in 7-bit slices and serially. The four serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.
The SN65LVDS93A-Q1 requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is selecting a clock rising edge by inputting a high level to CLKSEL or a falling edge with a low-level input, and the possible use of the Shutdown/Clear (SHTDN). SHTDN is an active-low input to inhibit the clock, and shut off the LVDS output drivers for lower power consumption. A low-level on this signal clears all internal registers to a low-level.
The SN65LVDS93A-Q1 is characterized for operation over ambient air temperatures of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LVDS93A-Q1 | TSSOP (56) | 14.00 mm x 6.10 mm |
Changes from A Revision (February 2015) to B Revision
Changes from * Revision (February 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN | 31 | CMOS IN with pulldn | Input pixel clock; rising or falling clock polarity is selectable by Control input CLKSEL. |
CLKOUTP, CLKOUTM |
39 40 |
LVDS Out | Differential LVDS pixel clock output. Output is high-impedance when SHTDN is pulled low (de-asserted). |
CLKSEL | 17 | CMOS IN with pulldn | Selects between rising edge input clock trigger (CLKSEL = VIH) and falling edge input clock trigger (CLKSEL = VIL). |
D5, D6, D7, D8 D9, D10, D11, D12 D13, D14, D15, D16 D17, D18, D19, D20 D21, D22, D23, D24 D25, D26, D27 D0, D1, D2, D3, D4 |
2, 3, 4, 6 7, 8, 10, 11 12, 14, 15 , 16 18, 19, 20, 22 23, 24, 25, 27 28, 30, 50 51, 52, 54, 55, 56 |
CMOS IN with pulldn | Data inputs; supports 1.8 V to 3.3 V input voltage selectable by VDD supply. To connect a graphic source successfully to a display, the bit assignment of D[27:0] is critical (and not necessarily intuitive). For input bit assignment see Figure 15 to Figure 18 for details. Note: if application only requires 18-bit color, connect unused inputs D5, D10, D11, D16, D17, D23, and D27 to GND. |
GND | 5, 13, 21, 29, 33, 35, 36, 43, 49, 53 | Power Supply(1) | Supply ground for VCC, IOVCC, LVDSVCC, and PLLVCC. |
IOVCC | 1, 26 | Power Supply(1) | I/O supply reference voltage (1.8 V up to 3.3 V matching the GPU data output signal swing) |
LVDSVCC | 44 | Power Supply(1) | 3.3 V LVDS output analog supply |
PLLVCC | 34 | Power Supply(1) | 3.3 V PLL analog supply |
SHTDN | 32 | CMOS IN with pulldn | Device shut down; pull low (de-assert) to shut down the device (low power, resets all registers) and high (assert) for normal operation. |
VCC | 9 | Power Supply(1) | 3.3 V digital supply voltage |
Y0P, Y0M Y1P, Y1M Y2P, Y2M |
47, 48 45, 46 41, 42 |
LVDS Out | Differential LVDS data outputs. Outputs are high-impedance when SHTDN is pulled low (de-asserted) |
Y3P, Y3M | 37, 38 | LVDS Out | Differential LVDS Data outputs. Output is high-impedance when SHTDN is pulled low (de-asserted). Note: if the application only requires 18-bit color, this output can be left open. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC, IOVCC, LVDSVCC, PLLVCC(2) | –0.5 | 4 | V | |
Voltage range at any output terminal | –0.5 | VCC + 0.5 | V | |
Voltage range at any input terminal | –0.5 | IOVCC + 0.5 | V | |
Continuous power dissipation | See Thermal Information | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q200-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V | |
LVDS output Supply voltage, LVDSVCC | 3 | 3.3 | 3.6 | ||
PLL analog supply voltage, PLLVCC | 3 | 3.3 | 3.6 | ||
IO input reference supply voltage, IOVCC | 1.62 | 1.8 / 2.5 / 3.3 | 3.6 | ||
Power supply noise on any VCC terminal | 0.1 | ||||
High-level input voltage, VIH | IOVCC = 1.8 V | IOVCC/2 + 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 + 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 + 0.5 V | ||||
Low-level input voltage, VIL | IOVCC = 1.8 V | IOVCC/2 - 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 - 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 - 0.5 V | ||||
Differential load impedance, ZL | 90 | 132 | Ω | ||
Operating free-air temperature, TA | –40 | 85 | °C | ||
Virtual junction temperature, TJ | 105 | °C |
THERMAL METRIC(1) | DGG | UNIT | |
---|---|---|---|
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 63.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.9 | |
RθJB | Junction-to-board thermal resistance | 32.5 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 32.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VT | Input voltage threshold | RL = 100Ω, See Figure 7 | IOVCC/2 | V | ||
|VOD| | Differential steady-state output voltage magnitude | 250 | 450 | mV | ||
Δ|VOD| | Change in the steady-state differential output voltage magnitude between opposite binary states | 1 | 35 | mV | ||
VOC(SS) | Steady-state common-mode output voltage | See Figure 7
tR/F (Dx, CLKin) = 1ns |
1.125 | 1.375 | V | |
VOC(PP) | Peak-to-peak common-mode output voltage | 35 | mV | |||
IIH | High-level input current | VIH = IOVCC | 25 | μA | ||
IIL | Low-level input current | VIL = 0 V | ±10 | μA | ||
IOS | Short-circuit output current | VOY = 0 V | ±24 | mA | ||
VOD = 0 V | ±12 | mA | ||||
IOZ | High-impedance state output current | VO = 0 V to VCC | ±20 | μA | ||
Rpdn | Input pull-down integrated resistor on all inputs (Dx, CLKSEL, SHTDN, CLKIN) | IOVCC = 1.8 V | 200 | kΩ | ||
IOVCC = 3.3 V | 100 | |||||
IQ | Quiescent current (average) | disabled, all inputs at GND; SHTDN = VIL |
2 | 100 | μA | |
ICC | Supply current (average) | SHTDN = VIH, RL = 100Ω (5 places), grayscale pattern (Figure 8) VCC = 3.3 V, fCLK = 75 MHz |
||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 51.9 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 0.4 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.1 | |||||
SHTDN = VIH, RL = 100Ω (5 places), 50% transition density pattern (Figure 8), VCC = 3.3 V, fCLK = 75 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 53.3 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 0.6 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.2 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), VCC = 3.6 V, fCLK = 75 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 63.7 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 1.3 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.5 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), fCLK = 100 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 81.6 | mA | ||||
I(IOVCC) with IOVCC = 3.6 V | 1.6 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.6 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), fCLK = 135 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 102.2 | mA | ||||
I(IOVCC) with IOVCC = 3.6 V | 2.1 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.8 | |||||
CI | Input capacitance | 2 | pF |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input clock period, tc | 7.4 | 100 | ns | |
Input clock modulation | with modulation frequency 30 kHz | 8% | ||
with modulation frequency 50 kHz | 6% | |||
High-level input clock pulse width duration, tw | 0.4 tc | 0.6 tc | ns | |
Input signal transition time, tt | 3 | ns | ||
Data set up time, D0 through D27 before CLKIN (See Figure 6) | 2 | ns | ||
Data hold time, D0 through D27 after CLKIN | 0.8 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
t0 | Delay time, CLKOUT↑ after Yn valid (serial bit position 0, equal D1, D9, D20, D5) | See Figure 10, tC = 10ns, |Input clock jitter| < 25ps (2) |
-0.1 | 0 | 0.1 | ns |
t1 | Delay time, CLKOUT↑ after Yn valid (serial bit position 1, equal D0, D8, D19, D27) | 1/7 tc - 0.1 | 1/7 tc + 0.1 | ns | ||
t2 | Delay time, CLKOUT↑ after Yn valid (serial bit position 2, equal D7, D18, D26. D23) | 2/7 tc - 0.1 | 2/7 tc + 0.1 | ns | ||
t3 | Delay time, CLKOUT↑ after Yn valid (serial bit position 3; equal D6, D15, D25, D17) | 3/7 tc - 0.1 | 3/7 tc + 0.1 | ns | ||
t4 | Delay time, CLKOUT↑ after Yn valid (serial bit position 4, equal D4, D14, D24, D16) | 4/7 tc - 0.1 | 4/7 tc + 0.1 | ns | ||
t5 | Delay time, CLKOUT↑ after Yn valid (serial bit position 5, equal D3, D13, D22, D11) | 5/7 tc - 0.1 | 5/7 tc + 0.1 | ns | ||
t6 | Delay time, CLKOUT↑ after Yn valid (serial bit position 6, equal D2, D12, D21, D10) | 6/7 tc - 0.1 | 6/7 tc + 0.1 | ns | ||
tc(o) | Output clock period | tc | ns | |||
Δtc(o) | Output clock cycle-to-cycle jitter (3) | tC = 10ns; clean reference clock, see Figure 11 | ±26 | ps | ||
tC = 10ns with 0.05UI added noise modulated at 3MHz, see Figure 11 | ±44 | |||||
tC = 7.4ns; clean reference clock, see Figure 11 | ±35 | |||||
tC = 7.4ns with 0.05UI added noise modulated at 3MHz, see Figure 11 | ±42 | |||||
tw | High-level output clock pulse duration | 4/7 tc | ns | |||
tr/f | Differential output voltage transition time (tr or tf) | See Figure 7 | 225 | 500 | ps | |
ten | Enable time, SHTDN↑ to phase lock (Yn valid) | f(clk) = 135 MHz, See Figure 12 | 6 | µs | ||
tdis | Disable time, SHTDN↓ to off-state (CLKOUT high-impedance) | f(clk) = 135 MHz, See Figure 13 | 7 | ns |
Total Device Current (Using Grayscale pattern) Over Pixel Clock Frequency |
Clock Signal = 135 MHz |
CLK Frequency During Test = 100 MHz | ||