SLLSF42A March 2018 – May 2018 SN65LVDS93B-Q1
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V | |
LVDS output Supply voltage, LVDSVCC | 3 | 3.3 | 3.6 | ||
PLL analog supply voltage, PLLVCC | 3 | 3.3 | 3.6 | ||
IO input reference supply voltage, IOVCC | 1.62 | 1.8 / 2.5 / 3.3 | 3.6 | ||
Power supply noise on any VCC terminal | 0.1 | ||||
High-level input voltage, VIH | IOVCC = 1.8 V | IOVCC/2 + 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 + 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 + 0.5 V | ||||
Low-level input voltage, VIL | IOVCC = 1.8 V | IOVCC/2 - 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 - 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 - 0.5 V | ||||
Differential load impedance, ZL | 90 | 132 | Ω | ||
Operating free-air temperature, TA | –40 | 85 | °C | ||
Virtual junction temperature, TJ | 105 | °C |