7.1 Absolute Maximum Ratings(1)
|
MIN |
MAX |
UNIT |
Supply voltage, VCC, IOVCC, LVDSVCC, PLLVCC(2)
|
–0.5 |
4 |
V |
Voltage at any output terminal |
–0.5 |
VCC + 0.5 |
V |
Voltage at any input terminal |
–0.5 |
IOVCC + 0.5 |
V |
Continuous power dissipation |
See Thermal Information
|
|
Storage temperature, Tstg
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device.Theseare stress ratings only, which do not imply functional operation of the device at these oranyother conditions beyond those indicated under RecommendedOperatingConditions. Exposure to absolute-maximum-rated conditions for extended periodsmayaffect device reliability.
(2) All voltages are with respect to the GND terminals.