SLLS261N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN55LVDS31 | LCCC (20) | 8.89 mm × 8.89 mm |
CDIP (16) | 19.56 mm × 6.92 mm | |
CFP (16) | 10.30 mm × 6.73 mm | |
SN65LVDS31 | SOIC (16) | 9.90 mm × 3.91 mm |
SOP (16) | 10.30 mm × 5.30 mm | |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN65LVDS3487 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN65LVDS9638 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
HVSSOP (8) | 3.00 mm × 3.00 mm |
Changes from Revision M (August 2014) to Revision N (April 2021)
Changes from Revision L (July 2007) to Revision M (August 2014)