SLLS902A February 2010 – March 2024 SN65MLVD040
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RθJB | Junction-to-board thermal resistance | 9 | °C/W | |||
RθJC | Junction-to-case thermal resistance | 20 | °C/W | |||
RθJP | Junction-to-pad thermal resistance | 1.37 | °C/W | |||
PD | Device power dissipation (See typical curves for additional information) | REat 0 V, DE at 0 V, CL = 15 pF, VID = 400 mW, 125 MHz, All others open | 382 | mW |