SLLS902A February 2010 – March 2024 SN65MLVD040
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
IA | Receiver or transceiver with driver disabled input current | VA = 3.8 V, | VB = 1.2 V | 32 | μA | |||
VA = –1.4 V, | VB = 1.2 V | –32 | ||||||
IB | Receiver or transceiver with driver disabled input current | VB = 3.8 V, | VA = 1.2 V | 32 | μA | |||
VB = –1.4 V, | VA = 1.2 V | –32 | ||||||
IAB | Receiver or transceiver with driver disabled differential input current (IA – IB) | VA = VB , | 1.4 ≤ VA ≤ 3.8 V | –4 | 4 | μA | ||
IA(OFF) | Receiver or transceiver power-off input current | VA = 3.8 V, | VB = 1.2 V, | 0 V ≤ VCC≤ 1.5 V | 32 | μA | ||
VA = –1.4 V, | VB= 1.2 V, | 0 V ≤ VCC≤ 1.5 V | –32 | |||||
IB(OFF) | Receiver or transceiver power-off input current | VB = 3.8 V, | VA = 1.2 V, | 0 V ≤ VCC≤ 1.5 V | 32 | μA | ||
VB = –1.4 V, | VA = 1.2 V, | 0 V ≤ VCC≤ 1.5 V | –32 | |||||
IAB(OFF) | Receiver input or transceiver power-off differential input current (IA(off) – IB(off)) | VA = VB, 0 V ≤ VCC ≤ 1.5 V, –1.4 ≤ VA ≤ 3.8 V | –4 | 4 | μA | |||
CA | Transceiver with driver disabled input capacitance | VA = 0.4 sin (30E6πt) + 0.5 V(2), | VB = 1.2 V | 5 | pF | |||
CB | Transceiver with driver disabled input capacitance | VB = 0.4 sin (30E6πt) + 0.5 V(2), | VA = 1.2 V | 5 | pF | |||
CAB | Transceiver with driver disabled differential input capacitance | VAB = 0.4 sin (30E6πt)V(2) | 3 | pF | ||||
CA/B | Transceiver with driver disabled input capacitance balance, (CA/CB) | 0.99 | 1.01 |