SLLS902A February 2010 – March 2024 SN65MLVD040
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX | UNIT | |
---|---|---|---|---|---|---|
|VAB| | Differential output voltage magnitude (A, B) | See Figure 6-2 | 480 | 650 | mV | |
Δ|VAB| | Change in differential output voltage magnitude between logic states (A, B) |
–50 | 50 | mV | ||
VOS(SS) | Steady-state common-mode output voltage (A, B) | See Figure 6-3 | 0.7 | 1.1 | V | |
ΔVOS(SS) | Change in steady-state common-mode output voltage between logic states (A, B) | –50 | 50 | mV | ||
VOS(PP) | Peak-to-peak common-mode output voltage (A, B) | 150 | mV | |||
VA(OC) | Maximum steady-state open-circuit output voltage (A, B) | See Figure 6-7 | 0 | 2.4 | V | |
VB(OC) | Maximum steady-state open-circuit output voltage (A, B) | 0 | 2.4 | V | ||
VP(H) | Voltage overshoot, low-to-high level output (A, B) | See Figure 6-5 | 1.2 VSS | V | ||
VP(L) | Voltage overshoot, high-to-low level output (A, B) | –0.2 VSS | V | |||
IIH | High-level input current (D, DE) | VIH = 2 V to VCC | 10 | μA | ||
IIL | Low-level input current (D, DE) | VIL = GND to 0.8 V | 10 | μA | ||
|IOS| | Differential short-circuit output current magnitude (A, B) | See Figure 6-4 | 24 | mA | ||
CI | Input capacitance (D, DE) | VI = 0.4 sin(30E6πt) + 0.5 V (3) | 5 | pF |