SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VIH | High-level input voltage | 2 | VCC | V | |
VIL | Low-level input voltage | GND | 0.8 | V | |
Voltage at any bus terminal VA VB VY or VZ | –1.4 | 3.8 | V | ||
|VID| | Magnitude of differential input voltage | VCC | V | ||
RL | Differential load resistance | 30 | 50 | Ω | |
1/tUI | Signaling rate | 100 | Mbps | ||
TA | Operating free-air temperature | –40 | 85 | °C |