SLLSEX9A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
For this design example, use the parameters listed in Table 14.
PARAMETERS | VALUES |
---|---|
Driver supply voltage | 3 to 3.6 V |
Driver input voltage | 0.8 to 3.3 V |
Driver signaling rate | DC to 200 Mbps |
Interconnect characteristic impedance | 100 Ω |
Termination resistance (differential) | 100 Ω |
Number of receiver nodes | 2 to 32 |
Receiver supply voltage | 3 to 3.6 V |
Receiver input voltage | 0 to (VCC – 0.8) V |
Receiver signaling rate | DC to 200 Mbps |
Ground shift between driver and receiver | ±1 V |