SLLSEX9A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
IA | Receiver or transceiver with driver disabled input current | VA = 3.8 V, | VB = 1.2 V, | 0 | 32 | µA | ||
VA = 0 V or 2.4 V, | VB = 1.2 V | –20 | 20 | |||||
VA = –1.4 V, | VB = 1.2 V | –32 | 0 | |||||
IB | Receiver or transceiver with driver disabled input current | VB = 3.8 V, | VA = 1.2 V | 0 | 32 | µA | ||
VB = 0 V or 2.4 V, | VA = 1.2 V | –20 | 20 | |||||
VB = –1.4 V, | VA = 1.2 V | –32 | 0 | |||||
IAB | Receiver or transceiver with driver disabled differential input current (IA – IB) | VA = VB, | 1.4 ≤ VA ≤ 3.8 V | –4 | 4 | µA | ||
IA(OFF) | Receiver or transceiver power-off input current | VA = 3.8 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | 0 | 32 | µA | |
VA = 0 V or 2.4 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –20 | 20 | ||||
VA = –1.4 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –32 | 0 | ||||
IB(OFF) | Receiver or transceiver power-off input current | VB = 3.8 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | 0 | 32 | µA | |
VB = 0 V or 2.4 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –20 | 20 | ||||
VB = –1.4 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –32 | 0 | ||||
IAB(OFF) | Receiver input or transceiver power-off differential input current (IA – IB) | VA = VB, 0 V ≤ VCC ≤ 1.5 V, –1.4 ≤ VA ≤ 3.8 V | –4 | 4 | µA | |||
CA | Transceiver with driver disabled input capacitance | VA = 0.4 sin (30E6πt) + 0.5 V(2), VB = 1.2 V | 12 | pF | ||||
CB | Transceiver with driver disabled input capacitance | VB = 0.4 sin (30E6πt) + 0.5 V(2), VA = 1.2 V | 12 | pF | ||||
CAB | Transceiver with driver disabled differential input capacitance | VAB = 0.4 sin (30E6πt)V(2) | 7 | pF | ||||
CA/B | Transceiver with driver disabled input capacitance balance, (CA/CB) | 0.99 | 1.01 | pF |