Refer to the PDF data sheet for device specific package drawings
The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LS00DB | SSOP (14) | 6.20 mm × 5.30 mm |
SN7400D, SN74LS00D, SN74S00D | SOIC (14) | 8.65 mm × 3.91 mm |
SN74LS00NSR | PDIP (14) | 19.30 × 6.35 mm |
SNJ5400J, SNJ54LS00J, SNJ54S00J | CDIP (14) | 19.56 mm × 6.67 mm |
SNJ5400W, SNJ54LS00W, SNJ54S00W | CFP (14) | 9.21 mm × 5.97 mm |
SN54LS00FK, SN54S00FK | LCCC (20) | 8.89 mm × 8.89 mm |
SN7400NS, SN74LS00NS, SN74S00NS | SO (14) | 10.30 mm × 5.30 mm |
SN7400PS, SN74LS00PS | SO (8) | 6.20 mm × 5.30 mm |
Changes from C Revision (November 2016) to D Revision
Changes from B Revision (October 2003) to C Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | CDIP, CFP, SOIC, PDIP, SO, SSOP |
SO (SN74xx00) |
CFP (SN5400) |
LCCC | ||
1A | 1 | 1 | 1 | 2 | I | Gate 1 input |
1B | 2 | 2 | 2 | 3 | I | Gate 1 input |
1Y | 3 | 3 | 3 | 4 | O | Gate 1 output |
2A | 4 | 6 | 6 | 6 | I | Gate 2 input |
2B | 5 | 7 | 7 | 8 | I | Gate 2 input |
2Y | 6 | 5 | 5 | 9 | O | Gate 2 output |
3A | 10 | — | 9 | 13 | I | Gate 3 input |
3B | 9 | — | 10 | 14 | I | Gate 3 input |
3Y | 8 | — | 8 | 12 | O | Gate 3 output |
4A | 13 | — | 12 | 18 | I | Gate 4 input |
4B | 12 | — | 13 | 19 | I | Gate 4 input |
4Y | 11 | — | 14 | 16 | O | Gate 4 output |
GND | 7 | 4 | 11 | 10 | — | Ground |
NC | — | — | — | 1, 5, 7, 11, 15, 17 |
— | No connect |
VCC | 14 | 8 | 4 | 20 | — | Power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC(2) | 7 | V | ||
Input voltage | SNx400 and SNxS400 | 5.5 | V | |
SNx4LS00 | 7 | |||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | SN54xx00 | 4.5 | 5 | 5.5 | V |
SN74xx00 | 4.75 | 5 | 5.25 | |||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | SNx400, SN7LS400, and SNx4S00 | 0.8 | V | ||
SN54LS00 | 0.7 | |||||
IOH | High-level output current | SN5400, SN54LS00, and SN74LS00 | –0.4 | mA | ||
SNx4S00 | –1 | |||||
IOL | Low-level output current | SNx400 | 16 | mA | ||
SN5LS400 | 4 | |||||
SN7LS400 | 8 | |||||
SNx4S00 | 20 | |||||
TA | Operating free-air temperature | SN54xx00 | –55 | 125 | °C | |
SN74xx00 | 0 | 70 |
THERMAL METRIC(1)(2) | SN74LS00 | UNIT | ||||
---|---|---|---|---|---|---|
D (SOIC) | DB (SSOP) | N (PDIP) | NS (SO) | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.9 | 102.8 | 54.8 | 89.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.9 | 53.3 | 42.1 | 48.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 48 | 53.4 | 34.8 | 50.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 18.6 | 16.5 | 26.9 | 16.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.8 | 52.9 | 34.7 | 49.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = MIN and II = –12 mA | –1.5 | V | ||||
VOH | VCC = MIN, VIL = 0.8 V, and IOH = –0.4 mA | 2.4 | 3.4 | V | |||
VOL | VCC = MIN, VIH = 2 V, and IOL = 16 mA | 0.2 | 0.4 | V | |||
II | VCC = MAX and VI = 5.5 V | 1 | mA | ||||
IIH | VCC = MAX and VI = 2.4 V | 40 | µA | ||||
IIL | VCC = MAX and VI = 0.4 V | –1.6 | mA | ||||
IOS | VCC = MAX | SN5400 | –20 | –55 | mA | ||
SN7400 | –18 | –55 | |||||
ICCH | VCC = MAX and VI = 0 V | 4 | 8 | mA | |||
ICCL | VCC = MAX and VI = 4.5 V | 12 | 22 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = MIN and II = –18 mA | –1.5 | V | ||||
VOH | VCC = MIN, VIL = MAX, and IOH = –0.4 mA | 2.5 | 3.4 | V | |||
VOL | VCC = MIN and VIH = 2 V | IOL = 4 mA | 0.25 | 0.4 | V | ||
IOL = 8 mA (SN74LS00) | 0.35 | 0.5 | |||||
II | VCC = MAX and VI = 7 V | 0.1 | mA | ||||
IIH | VCC = MAX and VI = 2.7 V | 20 | µA | ||||
IIL | VCC = MAX and VI = 0.4 V | –0.4 | mA | ||||
IOS | VCC = MAX | –20 | –100 | mA | |||
ICCH | VCC = MAX and VI = 0 V | 0.8 | 1.6 | mA | |||
ICCL | VCC = MAX and VI = 4.5 V | 2.4 | 4.4 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIK | VCC = MIN and II = –18 mA | –1.2 | V | |||
VOH | VCC = MIN, VIL = 0.8 V, and IOH = –1 mA | 2.5 | 3.4 | V | ||
VOL | VCC = MIN, VIH = 2 V, and IOL = 20 mA | 0.5 | V | |||
II | VCC = MAX and VI = 5.5 V | 1 | mA | |||
IIH | VCC = MAX and VI = 2.7 V | 50 | µA | |||
IIL | VCC = MAX and VI = 0.5 V | –2 | mA | |||
IOS | VCC = MAX | –40 | –100 | mA | ||
ICCH | VCC = MAX and VI = 0 V | 10 | 16 | mA | ||
ICCL | VCC = MAX and VI = 4.5 V | 20 | 36 | mA |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH | A or B | Y | RL = 400 Ω and CL = 15 pF | 11 | 22 | ns | ||
tPHL | 7 | 15 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH | A or B | Y | RL = 2 kΩ and CL = 15 pF | 9 | 15 | ns | ||
tPHL | 10 | 15 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH | A or B | Y | RL = 280 Ω and CL = 15 pF | 3 | 4.5 | ns | ||
RL = 280 Ω and CL = 50 pF | 4.5 | |||||||
tPHL | A or B | Y | RL = 280 Ω and CL = 15 pF | 3 | 5 | |||
RL = 280 Ω and CL = 50 pF | 5 |
The SNx4xx00 devices are quadruple, 2-input NAND gates which perform the Boolean function Y = A .B or Y = A + B in positive logic.
The operating voltage of SN74xx00 is from 4.75-V to 5.25-V VCC. The operating voltage of SN54xx00 is from 4.5-V to 5.5-V VCC. The SN54xx00 devices are rated from –55°C to 125°C whereas SN74xx00 device are rated from 0°C to 70°C.
Table 1 lists the functions of the devices.
INPUTS | OUTPUT | |
---|---|---|
A | B | Y |
H | H | L |
L | X | H |
X | L | H |