SCASE19 November 2024 SN74AC05-Q1
PRODUCTION DATA
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VIH | High-level input voltage | VCC = 1.5V | 1.2 | V | |
VCC = 1.8V | 1.26 | V | |||
VCC = 2.5V | 1.75 | V | |||
VCC = 3V | 2.1 | V | |||
VCC = 4.5V | 3.15 | V | |||
VCC = 5.5V | 3.85 | V | |||
VIL | Low-Level input voltage | VCC = 1.5V | 0.3 | V | |
VCC = 1.8V | 0.54 | V | |||
VCC = 2.5V | 0.75 | ||||
VCC = 3V | 0.9 | V | |||
VCC = 4.5V | 1.35 | V | |||
VCC = 5.5V | 1.65 | V | |||
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | 6 | V | |
IOL | Low-level output current | VCC = 1.8V | 1 | mA | |
VCC = 2.5V | 2 | mA | |||
VCC = 3V | 12 | mA | |||
VCC = 4.5 to 5.5V | 24 | mA | |||
Δt/Δv | Input transition rise or fall rate | VCC = 1.5 to 3V | 50 | ns/V | |
VCC > 3V | 20 | ns/V | |||
TA | Operating free-air temperature | -40 | 125 | °C |