Refer to the PDF data sheet for device specific package drawings
The SN74AC08 device is a quadruple 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC08-Q1 | BQA (WQFN, 14) | 3mm x 2.5mm | 3mm x 2.5mm |
D (SOIC, 14) | 8.65 mm × 6mm | 8.65 mm × 3.9mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |