SCAS789B November 2004 – July 2024 SN74AC08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 1.5 | 5.5 | 7.5 | 1 | 9 | 1 | 8.5 | ns |
tPHL | 1.5 | 7 | 8.5 | 1 | 11.5 | 1 | 9 |