SCAS529E August 1995 – August 2024 SN54AC10 , SN74AC10
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN54AC10 | SN74AC10 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 6 | 2 | 6 | V | |
VIH | High-level input voltage | VCC = 3 V | 2.1 | 2.1 | V | ||
VCC = 4.5 V | 3.15 | 3.15 | |||||
VCC = 5.5 V | 3.85 | 3.85 | |||||
VIL | Low-level input voltage | VCC = 3 V | 0.9 | 0.9 | V | ||
VCC = 4.5 V | 1.35 | 1.35 | |||||
VCC = 5.5 V | 1.65 | 1.65 | |||||
VI | Input voltage | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 3 V | –12 | –12 | mA | ||
VCC = 4.5 V | –24 | –24 | |||||
VCC = 5.5 V | –24 | –24 | |||||
IOL | Low-level output current | VCC = 3 V | 12 | 12 | mA | ||
VCC = 4.5 V | 24 | 24 | |||||
VCC = 5.5 V | 24 | 24 | |||||
Δt/Δv | Input transition rise or fall rate | 8 | 8 | ns/V | |||
TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |