Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AC16-Q1
Automotive Hex Inverters With Schmitt-Trigger
Inputs
and Open-Drain Outputs
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
1: -40°C to +125°C
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C4B
- Wide operating range of 1.5V to
6V
- Continuous 24mA
output drive at 5V
- Supports up to 75mA
output drive at 5V
in short bursts
- All inputs and outputs include
positive and negative clamp diodes
- Output clamp diodes provide
protection for driving inductive loads such as relays
- Maximum tpd of 7.7ns at 5V, 50pF load