SCAS966B February 2024 – July 2024 SN74AC16-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PSN74AC16PWRQ1 | TSSOP | PW | 14 | 3000 | 330 | 12 | 6.90 | 5.60 | 1.60 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PSN74AC16PWRQ1 | TSSOP | PW | 14 | 3000 | 356 | 356 | 35 |