SCASE13 July 2024 SN74AC16
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1 input |
1Y | 2 | O | Channel 1 output |
2A | 3 | I | Channel 2 input |
2Y | 4 | O | Channel 2 output |
3A | 5 | I | Channel 3 input |
3Y | 6 | O | Channel 3 output |
GND | 7 | G | Ground |
4Y | 8 | O | Channel 4 output |
4A | 9 | I | Channel 4 input |
5Y | 10 | O | Channel 5 output |
5A | 11 | I | Channel 5 input |
6Y | 12 | O | Channel 6 output |
6A | 13 | I | Channel 6 input |
VCC | 14 | P | Positive supply |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |