SCASE18 August 2024 SN74AC165
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
tpd | CLK or CLK INH | QH or QH | 1.5V | 43.8 | ns | ||
3.3V ± 0.3V | 14.6 | ns | |||||
5V ± 0.5V | 10.1 | ns | |||||
6V | 8.4 | ns | |||||
SH/LD | QH or QH | 1.5V | 57.5 | ns | |||
3.3V ± 0.3V | 18.6 | ns | |||||
5V ± 0.5V | 12.7 | ns | |||||
6V | 10.4 | ns | |||||
H | QH or QH | 1.5V | 49.2 | ns | |||
3.3V ± 0.3V | 16.1 | ns | |||||
5V ± 0.5V | 11.1 | ns | |||||
6V | 9.1 | ns | |||||
CPD(1) | CLK or CLK INH | QH | 5V | 120 | pF |