SCASE22 November 2024 SN74AC17-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.5V | 0.71 | 0.92 | 1.15 | V |
1.8V | 0.82 | 1.03 | 1.25 | |||
2.5V | 1.05 | 1.29 | 1.55 | |||
3V | 1.21 | 1.46 | 1.73 | |||
4.5V | 1.68 | 1.98 | 2.31 | |||
5V | 1.83 | 2.16 | 2.52 | |||
5.5V | 1.98 | 2.34 | 2.73 | |||
VT- | Negative-going input threshold voltage | 1.5V | 0.33 | 0.43 | 0.54 | V |
1.8V | 0.42 | 0.51 | 0.62 | |||
2.5V | 0.61 | 0.7 | 0.8 | |||
3V | 0.71 | 0.82 | 0.94 | |||
4.5V | 1 | 1.17 | 1.34 | |||
5V | 1.09 | 1.28 | 1.47 | |||
5.5V | 1.18 | 1.39 | 1.6 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.5V | 0.31 | 0.51 | 0.74 | V |
1.8V | 0.35 | 0.53 | 0.73 | |||
2.5V | 0.43 | 0.59 | 0.78 | |||
3V | 0.48 | 0.64 | 0.83 | |||
4.5V | 0.66 | 0.82 | 1.01 | |||
5V | 0.72 | 0.89 | 1.07 | |||
5.5V | 0.77 | 0.95 | 1.15 | |||
VOH | IOH = -50µA | 1.5V | 1.4 | 1.499 | V | |
1.8V | 1.7 | 1.799 | ||||
2.5V | 2.4 | 2.499 | ||||
3V | 2.9 | 2.999 | ||||
4.5V | 4.4 | 4.499 | ||||
5.5V | 5.4 | 5.499 | ||||
IOH = -1mA | 1.8V | 1.44 | ||||
IOH = -2mA | 2.5V | 2 | ||||
IOH = -4mA | 3V | 2.4 | ||||
IOH = -12mA | 3V | 2.4 | ||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(1) | 5.5V | 3.85 | ||||
VOL | IOL = 50µA | 1.5V | 0.001 | 0.1 | V | |
1.8V | 0.001 | 0.1 | ||||
2.5V | 0.001 | 0.1 | ||||
3V | 0.001 | 0.1 | ||||
4.5V | 0.001 | 0.1 | ||||
5.5V | 0.001 | 0.1 | ||||
IOL = 1mA | 1.8V | 0.36 | ||||
IOL = 2mA | 2.5V | 0.5 | ||||
IOL = 4mA | 3V | 0.5 | ||||
IOL = 12mA | 3V | 0.5 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(1) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0 to 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | µA | ||
CI | VI = VCC or GND | 5V | 2 | pF | ||
CPD | CL = 50pF, F = 1MHz | 5V | 12 | pF |