SCASE12 June 2024 SN74AC238-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VIH | High-level input voltage | VCC = 1.5V | 1.2 | V | |
VCC = 1.8V | 1.26 | ||||
VCC = 2.5V | 1.75 | ||||
VCC = 3V | 2.1 | ||||
VCC = 4.5V | 3.15 | ||||
VCC = 5.5V | 3.85 | ||||
VIL | Low-Level input voltage | VCC = 1.5V | 0.3 | V | |
VCC = 1.8V | 0.54 | ||||
VCC = 2.5V | 0.75 | ||||
VCC = 3V | 0.9 | ||||
VCC = 4.5V | 1.35 | ||||
VCC = 5.5V | 1.65 | ||||
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.8V | -1 | mA | |
VCC = 2.5V | -2 | ||||
VCC = 3V | -12 | ||||
VCC = 4.5V to 5.5V | -24 | ||||
IOL | Low-level output current | VCC = 1.8V | 1 | mA | |
VCC = 2.5V | 2 | ||||
VCC = 3V | 12 | ||||
VCC = 4.5V to 5.5V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.5V to 3V | 50 | ns/V | |
VCC = 3.6V to 5.5V | 20 | ||||
TA | Operating free-air temperature | -40 | 125 | °C |