SCASE12 June 2024 SN74AC238-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH = -50µA | 1.5V to 5.5V | VCC - 0.1 | VCC - 0.01 | V | |
IOH = -1mA | 1.8V | 1.44 | ||||
IOH = -2mA | 2.5V | 2 | ||||
IOH = -4mA | 3V | 2.4 | ||||
IOH = -12mA | 3V | 2.4 | ||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(3) | 5.5V | 3.85 | ||||
VOL | IOL = 50µA | 1.5V to 5.5V | 0.01 | 0.1 | V | |
IOL = 1mA | 1.8V | 0.36 | ||||
IOL = 2mA | 2.5V | 0.5 | ||||
IOL = 4mA | 3V | 0.5 | ||||
IOL = 12mA | 3V | 0.5 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(3) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5V | ±5 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 20 | µA | ||
CI | VI = VCC or GND | 5V | 2.3 | pF | ||
CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 30 | pF |