SCAS513G June 1995 – March 2024 SN74AC241
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74AC241 | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tPLH | A | Y | 1.5 | 6 | 9 | 1.5 | 10 | ns |
tPHL | 1.5 | 6 | 9 | 1 | 10.5 | |||
tPZH | OE or OE | Y | 1.5 | 6.5 | 12.5 | 1 | 13 | ns |
tPZL | 1.5 | 7 | 12 | 1.5 | 13 | |||
tPHZ | OE or OE | Y | 2 | 8 | 12 | 2 | 12.5 | ns |
tPLZ | 1.5 | 7 | 12.5 | 1 | 13.5 |