SCAS513G June 1995 – March 2024 SN74AC241
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC241 | N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.8mm × 7.5mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |