SCAS513G June 1995 – March 2024 SN74AC241
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 6 | V | |
VIH | High-level input voltage | Vcc = 3 V | 2.1 | V | |
Vcc = 4.5 V | 3.15 | ||||
Vcc = 5.5 V | 3.85 | ||||
VIL | Low-level input voltage | Vcc = 3 V | 0.9 | V | |
Vcc = 4.5 V | 1.35 | ||||
Vcc = 5.5 V | 1.65 | ||||
VI | Input voltage | 0 | Vcc | V | |
VO | Output voltage | 0 | Vcc | V | |
IOH | High-level output current | Vcc = 3 V | -12 | mA | |
Vcc = 4.5 V | -24 | ||||
Vcc = 5.5 V | -24 | ||||
IOL | Low-level output current | Vcc = 3 V | 12 | mA | |
Vcc = 4.5 V | 24 | ||||
Vcc = 5.5 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 8 | ns/V | ||
Ta | Operating free-air temperature | -40 | 85 | °C |