SCAS956D May 2023 – March 2024 SN74AC244-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | Y | 1 | 7.5 | 16 | 1 | 20.8 | ns | |
tPHL | A | Y | 1 | 7.5 | 16 | 1 | 20.8 | ns | |
tPZH | OE | Y | 1 | 9.6 | 22 | 1 | 27.4 | ns | |
tPZL | OE | Y | 1 | 9.6 | 22 | 1 | 27.4 | ns | |
tPHZ | OE | Y | 1 | 7.3 | 16 | 1 | 20.7 | ns | |
tPLZ | OE | Y | 1 | 7.3 | 16 | 1 | 20.7 | ns |